E2B-M30LS15-M1-B2
Proximity sensor, inductive, nickel-brass, long body, M30,shielded, 15 mm, DC, 3-wire, PNP-NC, M12 plug-in
Specifications
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 15 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length of sensor | 86 mm |
Thread length | 66 mm |
Degree of protection (IP) | IP67 |