SX-A4710-E3VA4
SX-A4710-E3VA4
Specifications
Drive control method | V/f control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 710 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Regenerative solutions | As inverter option |