SX-A6630-EFA4
SX-A6630-EFA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 690 V three phase |
Max. motor output at variable torque | 630 kW |
Max. motor output at constant torque | 500 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 1176 mm |
Product Width (unpacked) | 1100 mm |
Product Depth (unpacked) | 450 mm |
Product Weight (unpacked) | 352000 g |