SX-A6900-EVA4
SX-A6900-EVA4
Specifications
Drive control method | V/f control |
Drive supply voltage | 690 V three phase |
Max. motor output at variable torque | 900 kW |
Max. motor output at constant torque | 710 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 1176 mm |
Product Width (unpacked) | 1365 mm |
Product Depth (unpacked) | 450 mm |
Product Weight (unpacked) | 433000 g |