SX-D41P5-EVA4
SX-D41P5-EVA4
Specifications
Drive control method | V/f control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 1.5 kW |
Max. motor output at constant torque | 1.1 kW |
Built in EMC filter | |
Degree of protection (IP) | IP54 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 416 mm |
Product Width (unpacked) | 203 mm |
Product Depth (unpacked) | 200 mm |
Product Weight (unpacked) | 12500 g |