SX-D6018-EFA4
SX-D6018-EFA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 690 V three phase |
Max. motor output at variable torque | 18.5 kW |
Max. motor output at constant torque | 15 kW |
Built in EMC filter | |
Degree of protection (IP) | IP54 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 512 mm |
Product Width (unpacked) | 178 mm |
Product Depth (unpacked) | 314 mm |
Product Weight (unpacked) | 17000 g |