SX-D6450-E1FA4
SX-D6450-E1FA4
Specifications
Drive control method | Vector control |
Drive supply voltage | 690 V three phase |
Max. motor output at variable torque | 450 kW |
Max. motor output at constant torque | 315 kW |
Built in EMC filter | |
Degree of protection (IP) | IP54 |
Regenerative solutions | As inverter option |
Product Height (unpacked) | 2250 mm |
Product Width (unpacked) | 900 mm |
Product Depth (unpacked) | 600 mm |
Product Weight (unpacked) | 563000 g |