|
98-9000045-03
|
V/F 4x0-F Red high brightness standard LED installation kit |
|
|
V430-AF11
|
Diffuser Installation Kit for V/F4X0-FXXXXXXX-XXX |
|
|
V430-AF12
|
Polarizer Installation Kit for V/F4X0-FXXXXXXX-XXX |
|
|
V430-AF3
|
V/F 4x0-F Right angle mirror |
|
|
V430-AF4
|
Kit, YAG Filter, F/V43XX |
|
|
V430-AF5
|
Kit, ESD Window, F/V4XX |
|
|
V430-AF6
|
V/F 4x0-F Standard Red filter Installation Kit |
|
|
V430-AF7
|
V/F 4x0-F Standard Blue filter Installation Kit |
|
|
V430-ALB
|
V/F 4x0-F Blue Standard Light Installation Kit |
|
|
V430-ALI
|
V/F 4x0-F IR Standard Light Installation Kit |
|
|
V430-ALR
|
V/F 4x0-F Red Standard Light Installation Kit |
|
|
V430-ALW
|
V/F 4x0-F White Standard Light Installation Kit |
|
|
V430-AM0
|
V/F 4x0-F L Bracket Adjustable Angle Mounting Kit |
|
|
V430-AM1
|
V/F 4x0-F 1/4-20 Camera Tripod Mounting Block Kit |
|
|
V430-AM2
|
V/F 4x0-F 4” (102 mm) Ram Mount Stand |
|
|
V430-AM3
|
V/F 4x0-F APG Pan and Tilt Camera Mount |
|
|
V430-AM4
|
V/F 4x0-F Nylon Screw and Washer Electrical Isolation Mounting Kit |
|
|
V430-AM5
|
V/F 4x0-F MS-4 / MINI to V/F4XX-F Adapter Plate |
|
|
V430-AM6
|
V/F 4x0-F Smart Ring Light to V/F4XX-F Mounting Bracket |
|
|
V430-AM7
|
V/F 4x0-F QX / Vision HAWK to V/F4XX-F Adapter Plate |
|
|
V430-W8-10M-E
|
V/F 430-F M12 to Flying Leads Cable, 10 m |
|
|
V430-W8-15M-E
|
V/F 430-F M12 to flying leads cable, 15 m |
|
|
V430-W8-20M-E
|
|
|
|
V430-W8-2M-E
|
|
|
|
V430-W8-3M
|
V/F 430-F M12 to Flying Leads Cable, 3 m |
|
|
V430-W8-5M
|
V/F 430-F M12 to Flying Leads Cable, 5 m |
|
|
V430-W8LD-10M-E
|
|
|
|
V430-W8LD-15M-E
|
|
|
|
V430-W8LD-20M-E
|
|
|
|
V430-W8LD-3M
|
V/F 430-F M12 to Flying Leads Cable, right angle down, 3 m |
|
|
V430-W8LD-5M-E
|
|
|
|
V430-W8LU-10M-E
|
|
|
|
V430-W8LU-15M-E
|
|
|
|
V430-W8LU-20M-E
|
|
|
|
V430-W8LU-3M
|
V/F 430-F M12 to Flying Leads Cable, right angle up, 3 m |
|
|
V430-W8LU-5M-E
|
|
|
|
V430-WE-10M-E
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 10 m |
|
|
V430-WE-15M-E
|
|
|
|
V430-WE-1M
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 1 m |
|
|
V430-WE-20M-E
|
|
|
|
V430-WE-2M-E
|
|
|
|
V430-WE-3M
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 3 m |
|
|
V430-WE-5M
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 5 m |
|
|
V430-WELD-10M-E
|
|
|
|
V430-WELD-15M-E
|
|
|
|
V430-WELD-1M-E
|
|
|
|
V430-WELD-20M-E
|
|
|
|
V430-WELD-3M
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle down, 3 m |
|
|
V430-WELD-5M-E
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 5 m |
|
|
V430-WELU-10M-E
|
|
|
|
V430-WELU-15M-E
|
|
|
|
V430-WELU-1M-E
|
|
|
|
V430-WELU-20M-E
|
|
|
|
V430-WELU-3M
|
V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle up, 3 m |
|
|
V430-WELU-5M-E
|
|
|
|
V430-WQ-1M
|
V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m |
|
|
V430-WQK-3M
|
V/F 430-F Camera to QX-1 interconnect cable with USB keyboard wedge breakout, 2.7 m |
|
|
V430-WQR-3M
|
V/F 430-F Camera to QX-1 interconnect cable with RS-232 breakout, 2.7 m |
|
|
V430-WR-1M
|
V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m |
|
|
V430-WR-3M
|
V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 3 m |
|