Y92E-S12PVC4S5M-L
Y92E-S12PVC4S5M-L
Specifications
Usage | Cable with connector |
Connector 1 | M12 straight socket |
Connector 2 | Open ends |
Number of pin contact | 4 |
Cable specifications | PVC |
Cable length | 5 m |
Features | Washdown resistant |
Color | Orange |
Color cover | Orange |
Material nut | SUS316L |
LED indicator |