CP1L-M30DR-A
PLC, 100-240 VAC supply, 18 x 24 VDC inputs, 12 x relay outputs 2 A, 10K steps program + 32K words data memory
Specifications
Supply voltage type | AC |
Number of digital inputs | 18 |
Input type | PNP/NPN |
Number of digital outputs | 12 |
Output type | Relay |
Program capacity | 10 K steps |
Data memory capacity | 32 K words |
Logic execution time | 0.55 µs |
Communication port(s) | USB |
Number of Ethernet ports | 0 |
Number of USB ports | 1 |
Number of RS-232 ports | 0 |
Number of RS-485 ports | 0 |
Communication option(s) | CompoBus/S Slave, Serial RS-232C, Serial RS-422, Serial RS-485 |
Number of encoder input channels | 4 |
Max. encoder input frequency | 100 kHz |
Max. number of PTP axes | 0 |
Max. pulse output frequency | 0 kHz |
Function Block programming | |
Battery-free memory backup | |
Real-time clock | |
Analogue option boards | |
Max. number of analogue I/O channels | 25 |
Max. number of local I/O points | 150 |
Max. number of expansion units | 3 |
Built-in auxiliary 24 VDC output | 300 mA |
Operating temperature range | 0-55 °C |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 130 mm |
Product Depth (unpacked) | 85 mm |
Product Weight (unpacked) | 610 g |
Accessories
CP1W-CIF01 | CP1 RS-232C (15 m max.) serial communication option board |
|
|
CP1W-CIF11 | CP1 RS422/485 (50 m max.) serial communication option board |
|
|
CP1W-CIF12-V1 | CP1 RS422/485 (isolated 500 m max.) serial communication option board |
|
|
CP1W-CIF41 |
|
||
CP1W-CN221 |
|
||
CP1W-CN811 | I/O expansion cable for CP1-series, 80 cm |
|
|
CP1W-DAM01 | LCD option board to CP1L and CP1H |
|
|
CP1W-ME05M | CP1 memory cassette (for upload/download of user program) |
|
|
CXONE-LT01-EV4 |
|