E2E-X4C2L12-M1
Proximity sensor, inductive, nickel-brass, long body, M12, shielded, 4 mm, DC, 3-wire, NPN NC, M12 connector
Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 4 mm |
Overall length of sensor | 70 mm |
Thread length | 54 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |