E2FM-X10B1-M1
Proximity sensor, inductive, stainless steel face & body, long body, M30, shielded, 10mm, DC, 3-wire, PNP-NO, M12 plug-in
The production of this product is planned to end on 2025-01-01.
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length of sensor | 64 mm |
Thread length | 43 mm |
Features | Metal sensing face |
Polarity | |
Degree of protection (IP) | IP67 |