Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-D24 2M

Fiber optic sensor head, diffuse, cylindrical radial diameter 3 mm with sleeve, diameter 2 mm, 15 mm lenght, R10 fiber, 2 m cable

Specifications

Sensing method Diffuse reflective
Shape Cylindrical radial
Size dia 3 mm
Application Object detection
Features Miniature
Temperature range -40-70 °C
Sensing distance 90 mm
Cable length 2 m
Sleeve diameter 2 mm
Sleeve length 15 mm
Bending radius 10 mm
Free cut
Material core Plastic
Degree of protection (IP) IP67
Sensing surface orientation Side-view
Material sheath Polyethylene

Downloads