FHV7H-C016-H06-MC
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, high speed liquid lens module, focal length 6mm, multi color illuminator 24 VDC, IP67, pre-assembled
The production of this product is planned to end on 2024-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Number of pixels | 1.6 MP |
Camera with lens | |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Communication option(s) | EtherCAT Slave |
Focal length | 6 mm |
Focus distance | 102-650 mm |
Autofocus | |
Camera family | FHV |
Camera type | Color |
Frame rate | 224 fps |
Illumination | Multi-coloured LED |
Image width | 1440 pixels |
Image height | 1080 pixels |
Pixel size | 3.45 µm |
Shutter type | Global |
Image sensor format | 1/2.9" |
Image sensor type | Other |
Lens mount | C-mount |
Lens type | Liquid |
Optics class | N/A |
Application | 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |