Q2V-AB010-AAA
Inverter Q2V, 1x200V, ND: 9.6 A / 2.2 kW, HD: 8.0 A / 1.5 kW, IP20, EMC filter class C1, max. output freq. 590Hz
Specifications
Drive control method | Open loop V/f, Open loop vector |
Drive supply voltage | 230 V single phase |
Max. motor output at constant torque | 1.5 kW |
Max. motor output at variable torque | 2.2 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 128 mm |
Product Width (unpacked) | 108 mm |
Product Depth (unpacked) | 199 mm |
Product Weight (unpacked) | 1800 g |
Accessories
AX-FIC1030-SE |
|
||
AX-FIC1030-SE-LL |
|
||
AX-RAI01200200-DE |
|
||
AX-RAO02500220-DE |
|
||
AX-RC02510138-DE |
|
||
JOHB-Q2V |
|
||
JVOP-KPBCH04AAZ |
|
||
JVOP-KPLCA04AEZ |
|
||
SI-EL3 |
|
||
SI-EN3D |
|
||
SI-EP3 |
|
||
SI-S3 |
|