Specifications
Camera type | Color |
Number of pixels | 5 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Rolling |
Image width | 2592 pixels |
Image height | 1944 pixels |
Image sensor format | 1/2.5" |
Image sensor type | Other |
Pixel size | 2.2 µm |
Frame rate | 21.8 fps |
Optical filter | IR cut filter |
Lens type | N/A |
Scan type | Area scan |