E2E-X4C2L8-M1
Proximity sensor, inductive, long brass body M8, shielded, 4 mm, DC, 3-wire, NPN NC, M12 connector
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 4 mm |
Overall length of sensor | 43 mm |
Thread length | 21 mm |
Material housing | High-grade stainless steel |
Output type | NPN |
Operation mode | NC |
Connection method | Connector M12 |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |