F3S-TGR-NLPU-21-M1J8
F3S-TGR-NLPU-21-M1J8
Specifications
Door switch type | Non-contact, RFID coded |
Guard-lock | |
Coding | Unique |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 2 |
Door contacts NO | 1 |
LED indicator | |
Connection method | M12 pigtail connector |
Cable length | 0.25 m |
Cable exit direction | Left |
Degree of protection (IP) | IP67 |
Output type | Transistor |
Shape | Rectangular |
Overall length of sensor | 88 mm |
Height of sensor | 13 mm |
Width of sensor | 25 mm |
Switch without actuator |